![](https://cdn2.webdamdb.com/1280_YSyaHdL7xwT6.jpg?1604981653)
Access 5000 Deep Device Plate Fitting
5007C-2ABBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For mounting deeper devices such as TVSS receptacles, GFCI devices, and Pass and Seymour Activate inserts. Accepts 5507 Series Faceplates, 2A size Activate inserts, and Open System communication modules. Bezels included. For faceplate options, see 5507 Series Faceplates.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776056242 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC. | ||
Type | Raceway |
Dimensions
Product Depth US | 0.937 in | ||
Product Height US | 5.187 in | ||
Product Length US | 6.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Product Environmental Profile
Installation Instructions
Brochure
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1