![](https://cdn2.webdamdb.com/1280_ILa08P4X236.jpg?1604981694)
Access 5000 Device Plate Fitting
5007C-1AWH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
External device cover for mounting one standard device and up to two communication connections. For faceplate options, see 5507 Series Faceplates. (For power side only.)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776518795 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC. | ||
Type | Raceway |
Dimensions
Product Depth US | 0.562 in | ||
Product Height US | 6.375 in | ||
Product Length US | 5.187 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Product Environmental Profile
Brochure
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
does the 5007c-1awh come with the device bracket?
Hello,
The 5007C-1AWH does not include the 5007C device bracket. Here is a link to the cutsheet for reference.
https://legrand.webdamdb.com/directdownload.php?ti=55656418&tok=4fQEb8y9Nz8kUmHaVFBlFARR
Thank you
Date published: 2022-12-02
Bazaarvoice SAP Hybris Integration Version 2.8.1