![](https://cdn2.webdamdb.com/1280_Q6iC8ZRg9556.jpg?1604981626)
CableSmart 40N2 Full Width Raceway Cover
40N2C08WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Use with 40N2B08 Base. Available in 8' (2.4m) lengths, packed 48' (14.6m) per carton.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776136364 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with Flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC. | ||
Type | Raceway |
Dimensions
Product Depth US | 0.5 in | ||
Product Height US | 2.187 in | ||
Product Length US | 94.488 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90378 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Product Environmental Profile
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1