text.skipToContent text.skipToNavigation

Eclipse PN03, PN05, PN10 Bezel Box Fitting

PBB2S2WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Surface mount box for use with Eclipse Raceway or standalone application. Accepts two front-loaded downward facing Ortronics Series II inserts.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Surface mount box for use with Eclipse Raceway or standalone application. Accepts two front-loaded downward facing Ortronics Series II inserts.

Specifications

General Info
Product Line Wiremold
UPC Number 786776024494
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC.
Type Raceway
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will a standard two port, single gang wall plate work with this box?

Asked by: Guzda
Hi Guzda, That specific product is for use with up to (3) Ortroincs Series II modules. In order to use a standard single gang wall plate you would be better off going with the PSB1WH as a standard box option.
Answered by: Wiremold Tech Support
Date published: 2021-01-19
  • y_2024, m_7, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PBB2S2WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT