Eclipse PN10 Latching Raceway Fitting
PN10L08WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
PN10 Series One-piece latching raceway with co-extruded hinge and adhesive bakcing. Available in 8' (2.44m) lengths.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776016291 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC. | ||
Type | Raceway |
Dimensions
Product Width US | 1.687 in | ||
Product Height US | 0.812 in | ||
Product Length US | 118.11 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90378 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Product Environmental Profile
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Available dimensions of this product? We appear to have PN10 Series and are in need of a deeper product. (more capacity, same footprint).
Hello,
The deeper nonmetallic channels are also wider. For example, the 40N2 series is 4" wide x 2" high. We also have the steel 3000, which is 2 3/4" wide x 1 1/2" high.
Thanks,
Date published: 2023-02-02
Bazaarvoice SAP Hybris Integration Version 2.8.1