![](https://cdn2.webdamdb.com/1280_MS7SaaX2BPm6.jpg?1605631131)
Uniduct 2700 Series Cover Clip Fitting
2706-FW
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Covers seam where two pieces of 2700 Series Raceway Cover come together.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776190076 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
Type | Raceway |
Dimensions
Product Length US | 1.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Installation Instructions
Cutsheet
Product Environmental Profile
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1