![](https://cdn2.webdamdb.com/1280_ovyj7ELTZy63.jpg?1604981638)
Uniduct 2800 Series One-Piece Latching Raceway Fitting
2800-FW
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Co-extruded design, smooth plastic finish with adhesive backing. Available in 6' (1.8m) lengths, packed 120' (36.6m) per carton. 2800 Series. Ivory
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776088335 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
Type | Raceway |
Dimensions
Product Width US | 1.0 in | ||
Product Depth US | 0.5 in | ||
Product Length US | 70.866 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Supporting Document
Installation Instructions
Uniduct 2700 & 2800 Series Raceway Fittings
pdf
Uniduct 2700, 2800, 2900 Series Low-Voltage Latching Raceway
pdf
Uniduct 2700, 2800, 2900 Series Low-Voltage Latching Raceway End & Transition Fittings
pdf
Uniduct 2800 & 2900 Series Raceway Fiber Optic Fittings
pdf
Uniduct 2900 Series Raceway Fittings
pdf
View More
Cutsheet
Guide Form Specifications
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1