![](https://cdn2.webdamdb.com/1280_cX2LUmYRJSe7.jpg?1604981688)
Wiremold Eclipse PN03 Latching Raceway
PN03L08WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold PN03 Series raceway is a single compartment solution for communication or power applications. Ideal for use in classrooms, offices, and hotel applications, or anywhere a small, low profile raceway is needed. Eclipse PN03 raceway is specifically designed for the workstation. They accept Ortronics Series II and TracJack outlets, Pass and Seymour Activate Series inserts, and Wiremold Open System device modules.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | White | ||
UPC Number | 786776015454 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7 | ||
Type | Raceway |
Dimensions
Product Width US | 96.13 in | ||
Product Weight US | 15.39 lb | ||
Product Volume US | 42.3 cu in | ||
Product Depth US | 0.5 in | ||
Product Height US | 0.88 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90378 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Product Environmental Profile
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this be used on a covered deck outside, damp location? If not, what product of yours could be used to run a singe 12-2 romex cable through to an outlet?
Hello,
Our raceway products are for interior dry locations only. Unfortunately there are no outdoor rated/damp location rated raceway products that we can offer.
Date published: 2021-06-02
Bazaarvoice SAP Hybris Integration Version 2.8.1