OFR Series Overfloor Raceway Extron MAAP Device Plate
OFR47-U
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Device plate that will accept up to four (4) Extron Electronics MAAP style plates in OFR48-2 and OFR48-4 Device Boxes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776175295 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | OFR Series Overfloor Raceway System is cETLus Listed. | ||
Type | Raceway |
Dimensions
Product Width US | 2.0 in | ||
Product Length US | 5.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Cutsheet
Instruction Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1