![](https://cdn2.webdamdb.com/1280_w7sHs2BVwFv4.jpg?1604981245)
![](https://cdn2.webdamdb.com/1280_6q3mqDL6Wy72.jpg?1604981932)
2000 Pressure-Type Wire Connectors
W30/W30G
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
W30 - For common connection of two, three or four No. 12 or No. 14 solid copper conductors. Packed 24 pieces per carton (16 W30 and 8 W30G). W30G - For connection of equipment grounding of 2, 3, or 4 solid conductors No. 14 or No. 12 AWG. 300V maximum. 20A 105 degrees C maximum. NOTE: Not for use with aluminum conductors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- W30 - For common connection of two, three or four No. 12 or No. 14 solid copper conductors. Packed 24 pieces per carton (16 W30 and 8 W30G). W30G - For connection of equipment grounding of 2, 3, or 4 solid conductors No. 14 or No. 12 AWG. 300V maximum. 20A 105 degrees C maximum. NOTE: Not for use with aluminum conductors.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776130676 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover& Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC. | ||
Type | Plugmold |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E13382 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Phase | Single | ||
Frequency Rating | 50/60 Hz | ||
Amperage | 20 A | ||
Voltage | 300.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I buy these in Dallas, TX or online to be shipped?
Hello,
The W30/W30G connectors can be purchased through electrical distributors in your area. Please use the below link to search for Wiremold distributors.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Thank you
Date published: 2024-02-17
Bazaarvoice SAP Hybris Integration Version 2.8.1