20GB506TR Tamper Resistant Plugmold® Multioutlet System
S20GB506TR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
5' Plugmold Tamper-Resistant Multioutlet System
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Meets new Tamper Resistant requirements for 2008 NEC Section 406.11. Provides additional protection from burns and other injuries. Mandated for residential applications.
- Built-in shutter system. Prevents the insertion of unwanted objects such as hairpins, keys and nails. Providing additional protection for occupants including small children.
- Available in 3' & 5' [914mm & 1.5m] lengths with 6'' [305mm] receptacle spacing. Provides additional power access in smaller, more confined areas. Multiple lengths present more mounting options.
- 15A Proprietary Simplex Decorator Receptacle. Functional and aesthetically pleasing, matches any décor.
- Steel or aluminum construction. Superior strength for residential applications. Providing years of protection and convenience.
- Designed for surface mounting. Easier and more convenient installation. Eliminates the need to break through walls.
- Multiple finishes. Available in ivory, gray, white, black, stainless steel and anodized aluminum to accommodate a wide range of applications.
- Multiple power feed options. Provide clean, attractive installations with concealed power sources.
- Custom options available. Custom configurations and finish options are also available. Consult the factory for more information.
- cULus Listed.
- This product meets the material restrictions of RoHS.
Specifications
General Info
| Color | Stainless Steel | ||
| Product Series | 2000 Series | ||
| Type | Plugmold | ||
| Material | Stainless Steel | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installed Devices | Single Receptacle | ||
| Number of Receptacles | 10 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Plugmold Strips: Meets Article 380 & 406.11 of NEC. | ||
| UPC Number | 786776174892 |
Dimensions
| Product Depth US | 0.75 in | ||
| Product Length US | 1.1 in | ||
| Product Width US | 1.1 in | ||
| Product Weight US | 3.17 lb | ||
| Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E15191 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Wiring Configuration | Single Circuit | ||
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | Yes | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-15R | ||
| Voltage | 125.0 V | ||
| Wiring Method | Hard-Wired |
Resources
Instruction Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BP-SM | Wiremold
Floor boxes designed to evolve with your spave.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SHMC1RU | Ortronics
HORIZONTAL CABLE MANAGER
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSH-SBWCTOOL | Wattstopper
Crimping Tool provides installers the option to create their own custom length cables using bulk wire with the crimper and connectors.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C277NO | Wattstopper
The Multi-pole Contactor is a compact, electrically held lighting contactor used for controlling lighting and other electrical loads in Watt Stopper Lighting Integrator (LI) lighting control panels.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BASKET24-BK | Wiremold
Under-Desk Basket Tray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FTUS100KITPG | Cablofil
Multi purpose splice for straights, offsets, horizontal or vertical bends of most any angle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3550WHV1 | On-Q
Cat 5e Patch Cable, 50m, White
$26.54


