
1500 Series Overfloor Raceway Base and Cover
1500-10
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
.040'' (1.0mm) galvanized steel. Packed ten 10' (3m) lengths per carton. Base has 9/32'' (7.1mm) diameter mounting holes on centers of approximately 8'' (203mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Type | Raceway | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Underfloor Raceways: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776080117 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Since the 1500 series is rated for outdoor use, can it be surface/wall mounted on an exterior column?
Hello. All of our raceways are rated for dry, indoor use only. Thanks!
Date published: 2024-12-12
Can you tell me the weight limit of the 15
Hello. Wiremold Steel Pancake Overfloor Raceway provides safe load strength for normal office traffic. The 2600 series withstands approximately 150 lbs. per square inch, and the 1500 series withstands approximately 200 lbs. per square inch. Thanks!
Date published: 2024-11-06
Can you tell me the weight limit of the 1500 and 2600 series raceways?
Hello. Wiremold Steel Pancake Overfloor Raceway provides safe load strength for normal office traffic. The 2600 series withstands approximately 150 lbs. per square inch, and the 1500 series withstands approximately 200 lbs. per square inch. Thanks!
Date published: 2024-10-22
DOES THE 1500 SERIES HAVE A TRNSION CONNECTOR
Hello,
We offer V1517B adapter fitting which is designed to transition to 500 or 700 series steel raceway which would be surface mounted vertically on the wall.
Thank you
Date published: 2024-08-27
Is Wiremold 1500 series ADA compliant?
Hi,
No that is not ADA compliant.
Thanks,
Date published: 2023-11-14
Bazaarvoice SAP Hybris Integration Version 2.8.1