![2-GANG W/ONE DUPLEX OPENING AND ONE RECTANGULAR OPENING GRAY](https://cdn2.webdamdb.com/1280_QCwLUpcDUwZ51o5y.jpg?1661348203)
![2-GANG W/ONE DUPLEX OPENING AND ONE RECTANGULAR OPENING GRAY](https://cdn2.webdamdb.com/1280_NKII1xVa01I96MP5.jpg?1661348245)
![2-GANG W/ONE DUPLEX OPENING AND ONE RECTANGULAR OPENING GRAY](https://cdn2.webdamdb.com/1280_AtBVaeJJNn5716ew.jpg?1661348358)
2-GANG W/ONE DUPLEX OPENING AND ONE RECTANGULAR OPENING GRAY
G4047BR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
4000® Series Raceway is the work horse of surface raceway systems. 4000 Series Raceway can be divided for multi-service applications making it ideal for applications requiring a large cable capacity and dual-service requirements. Commercial, institutional, and industrial applications benefit from the rigid steel construction and durable ScuffCoat™ finish of this raceway. 4000 Series Raceway is also ideal for municipalities that have code requirements calling for all steel construction or that prohibit nonmetallic cable management systems.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776044577 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 4.75 in | ||
Product Length US | 5.125 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Buy American Act Compliance
NAFTA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I've seen these in Black. How do I order them?
Hello,
The steel 4047 device plates are standard in ivory or gray. Black is a custom option, which can be requested through an electrical distributor. Field painting is also an option. To paint a steel raceway and fittings, first sand the surface lightly with fine 180-grit sandpaper. Then apply primer on the surface and paint the raceway, using only oil-based enamel paint.
Thank you
Date published: 2024-01-19
Bazaarvoice SAP Hybris Integration Version 2.8.1