![](https://cdn2.webdamdb.com/1280_6jg0PXLqEvd3.jpg?1604981643)
Mounts standard after-market devices into 3000 Series Raceway. Accepts single-gang devices with 3.281'' (95mm) mounting centers. Use with commercially available flush plates (not furnished).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776085358 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Raceway:File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
Type | Raceway |
Dimensions
Product Length US | 4.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Cutsheet
Product Environmental Profile
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are there 3D Models (STP or IGS) available for this part?
Hello Jason,
A dimensional drawing of the G3007C is attached. 3D models are not available for this particular item.
Thank you,
Date published: 2023-07-17
Bazaarvoice SAP Hybris Integration Version 2.8.1