text.skipToContent text.skipToNavigation

4000 Radiused Full Capacity Flat Elbow Fitting

G4011FO Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Full capacity 90 degree flat corner used in divided or undivided applications. Provides 2'' (51mm) bend radius control for UTP, STP and fiber optic installations. Ideal for new installation when the cable is lay-in or pull-through.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Full capacity 90 degree flat corner used in divided or undivided applications. Provides 2'' (51mm) bend radius control for UTP, STP and fiber optic installations. Ideal for new installation when the cable is lay-in or pull-through.

Specifications

General Info
Product Line Wiremold
UPC Number 786776536973
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
Type Raceway
Dimensions
Product Height US 1.75 in
Product Length US 8.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;