4047 Four-Gang Cover With Two Duplex and Two Modular Furniture Openings
V4047-2WWFF
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Includes two Pass and Seymour 20A Duplex Receptacles with 12'' wire leads installed on bracket. Two combination twistouts accept either modular furniture adapters or Keystone RJ45s. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes two Pass and Seymour 20A Duplex Receptacles with 12'' wire leads installed on bracket.
- Two combination twistouts accept either modular furniture adapters or Keystone RJ45s.
- NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
Specifications
General Info
Product Line | Wiremold | ||
Color | Ivory | ||
UPC Number | 786776049121 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
Type | Raceway |
Dimensions
Product Width US | 4.75 in | ||
Product Length US | 9.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Cutsheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1