text.skipToContent text.skipToNavigation

4047 Two-Gang Cover One Duplex Receptacle Installed Series II Mini Adapter

V4047WS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Includes one Pass and Seymour 20A Duplex Receptacle with 12'' wire leads installed on bracket. Includes mini adapter that accepts one Ortronics Series II insert. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes one Pass and Seymour 20A Duplex Receptacle with 12'' wire leads installed on bracket. Includes mini adapter that accepts one Ortronics Series II insert. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.

Specifications

General Info
Product Line Wiremold
UPC Number 786776041965
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
Type Raceway
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this style of plate made in stainless steel?

Asked by: Extel
The closest we offer in our S4000 stainless steel raceway is the S4046DRJ. It has a standard duplex opening that can accept an industry standard duplex receptacle (by others) and (2) openings for standard keystone jacks (also by others). Below is a link to the page on our web site for the S4046DRJ. https://www.legrand.us/wire-and-cable-management/raceway-and-cord-covers/steel/s4000-combination-device-cover/p/s4046drj?text=S4046DRJ
Answered by: Wiremold Tech Support
Date published: 2021-09-17
  • y_2024, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_V4047WS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT