![](https://cdn2.webdamdb.com/1280_oLq4SbLKdQj1.jpg?1604981659)
500/700 Four-Gang Switch and Receptacle Box Fitting
V5748-4
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For deep switches and receptacles. Base has two 1/2'' trade size KOs. Larger gang boxes available by special order. Four-gang: 4 5/8'' L x 8 11/32'' W (117mm x 212mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For deep switches and receptacles. Base has two 1/2'' trade size KOs. Larger gang boxes available by special order. Four-gang: 4 5/8'' L x 8 11/32'' W (117mm x 212mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776039955 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
Type | Raceway |
Dimensions
Product Width US | 8.344 in | ||
Product Depth US | 1.75 in | ||
Product Length US | 4.625 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Product Environmental Profile
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
WHAT IS THE PART NUMBER FOR 4 GANG EXTENTION BOX FOR THE WIREMOLD?
Hello,
V5748-4 is a four-gang switch and receptacle box.
A four-gang extension box version is available as a custom option.
Thank you,
Date published: 2024-02-28
What is the minimum depth of a 4 gang 500/700 WM box?
Hello,
Overall depth of this box measures 1-3/4".
Date published: 2024-02-28
what is the depth of the V5748-4?
Hello,
This box measures 1-3/4" deep.
Thank you!
Date published: 2024-02-28
Does 500/700 Four-Gang Switch and Receptacle Box Fitting come in Black?
Hello,
Standard color options include ivory or white. Either of these colors can be painted using oil-based paint.
Prior to painting, sand the surface lightly with 180-grit sandpaper. Primer can be applied after the surface is cleaned with a cloth.
Thank you,
Date published: 2024-02-28
Bazaarvoice SAP Hybris Integration Version 2.8.1