text.skipToContent text.skipToNavigation

500/700 Internal Twist Elbow Fitting

V5711RHA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For 90 degree twist with a 90 degree turn. For double turn at right angles from one surface to another. For transitions from a sidewall to ceiling or edge of door or window trim. Twistout in cover adapts for use with 700 Series Raceway.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For 90 degree twist with a 90 degree turn. For double turn at right angles from one surface to another. For transitions from a sidewall to ceiling or edge of door or window trim. Twistout in cover adapts for use with 700 Series Raceway.

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776042740
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
Type Raceway
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do I determine if I need a V5711LHA or V5711RHA for my application? I could not find a description on your web site and the photos used for each part number are identical.

Asked by: Mr. Wrecks
Hi, For example if you are heading straight up a wall towards the ceiling and want to transition onto the ceiling and head towards your left you wand the LHA version and if you want to go to the right you will want the RHA version. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-08-23
  • y_2024, m_11, d_22, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_V5711RHA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT