For devices with mounting screw centers of 1 15/32'', 1 5/8'', 1 11/16'', or 1 27/32'' (37mm, 41mm, 44mm, or 46mm). Will accept any device that mounts on ''G'' or ''H'' type conduit fittings. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For devices with mounting screw centers of 1 15/32'', 1 5/8'', 1 11/16'', or 1 27/32'' (37mm, 41mm, 44mm, or 46mm). Will accept any device that mounts on ''G'' or ''H'' type conduit fittings.
- NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' to denote the Canadian versions.
Specifications
General Info
Product Line | Wiremold | ||
Color | Ivory | ||
UPC Number | 786776039092 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
Type | Raceway |
Dimensions
Product Width US | 3.0 in | ||
Product Depth US | 0.938 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Instruction Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1