![](https://cdn2.webdamdb.com/1280_o4vhVXRSMLw7.jpg?1604981685)
500/700 Single-Gang Flush Type Extension Adapter Fitting
5751WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extensions from existing flush switch and receptacle boxes. Larger gang boxes available by special order. Single-gang: 4 5/8'' L x 2 7/8'' W (117mm x 73mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776563023 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
Type | Raceway |
Dimensions
Product Width US | 2.875 in | ||
Product Depth US | 0.938 in | ||
Product Length US | 4.625 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Product Environmental Profile
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How many cubic inches does this box add? I need to allow for additional wires.
Hi Don,
The 5751WH extension box is 11.9 cu. in.
Thank you,
Date published: 2022-01-24
Bazaarvoice SAP Hybris Integration Version 2.8.1