![](https://cdn2.webdamdb.com/1280_YXnXmmtf0C41.jpg?1605810203)
500/700 Solid Base Fixture Box Fitting
Bazaarvoice SAP Hybris Integration Version 2.8.1
Used to hang fixtures. Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', and 4 1/16'' (70mm, 89mm, and 103mm). Base has four holes for fixture studs, four 1/2'' trade size KOs, and raised section for no-bolt fixture-stud. Use as a junction or pull box with 5736 Blank Cover. Outside diameter 4 3/4'' (121mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Used to hang fixtures. Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', and 4 1/16'' (70mm, 89mm, and 103mm). Base has four holes for fixture studs, four 1/2'' trade size KOs, and raised section for no-bolt fixture-stud. Use as a junction or pull box with 5736 Blank Cover. Outside diameter 4 3/4'' (121mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
Specifications
Product Line | Wiremold | ||
UPC Number | 786776562873 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
Type | Raceway |
Product Width US | 4.75 in | ||
Product Depth US | 1.0 in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
NAFTA | Yes |
Voltage | 600.0 V |
Resources
Product Environmental Profile
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1