![](https://cdn2.webdamdb.com/1280_oGNpac9p5uf0.jpg?1604981599)
500/700 Switch and Receptacle Box Fitting
Bazaarvoice SAP Hybris Integration Version 2.8.1
For shallow type switches (three-way, single, and double pole) and receptacles, including three-wire HICking receptacles and single-gang combination devices. Base has 1/2'' trade size Kos. Position of twistouts on ends permits running raceways close to interior trim. Accepts NEMA single-gang standard faceplates. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For shallow type switches (three-way, single, and double pole) and receptacles, including three-wire HICking receptacles and single-gang combination devices. Base has 1/2'' trade size Kos. Position of twistouts on ends permits running raceways close to interior trim. Accepts NEMA single-gang standard faceplates. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''vc'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
Specifications
Product Line | Wiremold | ||
UPC Number | 786776048452 | ||
Country Of Origin | United States |
Product Width US | 4.625 in | ||
Product Depth US | 1.375 in | ||
Product Length US | 2.812 in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
NAFTA | Yes |
Resources
Product Environmental Profile
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1