![](https://cdn2.webdamdb.com/1280_sLU48e4Dmwj0.jpg?1604981683)
500/700 Two-Gang Flush Type Extension Adapter Fitting
5751-2WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extensions from existing flush switch and receptacle boxes. Larger gang boxes available by special order. Two-gang: 4 3/4'' L x 4 3/4'' W (121mm x 121mm). Accepts NEMA double-gang standard faceplates.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776563030 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
Type | Raceway |
Dimensions
Product Width US | 4.75 in | ||
Product Depth US | 0.938 in | ||
Product Length US | 4.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Product Environmental Profile
Brochure
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where is the spec sheet that shows the dimensions. Your brief description does not show the height of the unit nor does it provide the dimensions of the opening/holes in the mounting plate. Normally I expect to see a CAD drawing along with complete specs
Hello,
Here is a link to the product spec sheet for available dimensions. Unfortunately we do not have CAD files available for this series:
https://legrand.webdamdb.com/directdownload.php?ti=55650236&tok=oljzNIHHcKRk8t4xA72KtwRR
Date published: 2021-06-22
Bazaarvoice SAP Hybris Integration Version 2.8.1