Wiremold 2400 Series Raceway Cover, Ivory
V2400C
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 2400 Series Small Steel Raceway from Legrand is a single compartment raceway designed for communication or power applications, ideal for use anywhere a small low profile raceway is needed, including classrooms, offices and hotel applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Type | Raceway | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
UPC Number | 786776094572 |
Dimensions
Product Depth US | 0.25 in | ||
Product Height US | 2.0 in | ||
Product Volume US | 30.0 cu in | ||
Product Width US | 60.0 in | ||
Product Weight US | 27.67 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Brochure
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1