Wiremold 700 Series Metal Raceway Wire Channel, White
BWH1
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Legrand Wiremold 700 series raceway is ideal for surface mounting small amounts of electrical wiring or communication cables. Surface metal raceway allows you to add fixtures and outlets without disturbing the drywall, plaster or insulation in your home. It is also ideal for adding wire when you can't go into the wall, such as on concrete foundations or brick walls. Combine with other 700 series connectors, fittings, and channel to ensure you have the right customization for every project.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | White | ||
UPC Number | 086698568695 | ||
Country Of Origin | United States | ||
Application Sector | Residential | ||
Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
Type | Raceway |
Dimensions
Product Width US | 60.0 in | ||
Product Weight US | 1.4 lb | ||
Product Volume US | 26.4 cu in | ||
Product Depth US | 0.5 in | ||
Product Height US | 0.88 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1