CPORT Seismic with Strut 24'' Long 5'' High [943687]
CPSZ20PG
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Other | ||
UPC Number | 800388020726 | ||
Country Of Origin | Canada |
Dimensions
Product Width US | 24.0 in | ||
Product Volume US | 1.49 cu ft | ||
Product Depth US | 22.0 in | ||
Product Height US | 4.875 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Bridge Series with FAS P or Channel Support, CP
dwg
CabloPort Rooftop Support CAD Drawing
dwg
CabloPort Rooftop Support CAD Drawing
dwg
Elevated Bridge Series with Channel Support, CP
dwg
Extension Series with FAS P or Channel Support, CP
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Rooftop Support System, Cablo-Port
dwg
Seismic Series, CP
dwg
Widebody Base with Membrane, CP
dwg
Widebody Base with Membrane, CP
dwg
View More
Brochure
Supporting Document
Base Only, Cablo-Port, Datasheet
pdf
Base Only, Cablo-Port, Datasheet
pdf
Bridge Series, Cablo-Port, Datasheet
pdf
CPP/CPS Series, Cablo-Port, Datasheet
pdf
Elevated Bridge Series, Cablo-Port, Datasheet
pdf
Extension Series, Cablo-Port, Datasheet
pdf
Seismic Series, Cablo-Port, Datasheet
pdf
Vari-Angle Series, Cablo-Port, Datasheet
pdf
Widebody Base Only, Cablo-Port, Datasheet
pdf
Widebody Base Series with Membrane, Cablo-Port, Datasheet
pdf
Widebody Bridge Series, Cablo-Port, Datasheet
pdf
Widebody Elevated Bridge Series, Cablo-Port, Datasheet
pdf
Widebody Extension Series, Cablo-Port, Datasheet
pdf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1