![](https://cdn2.webdamdb.com/1280_sY3MKnKV8V81.jpg?1605049881)
![](https://cdn2.webdamdb.com/1280_22p1XCQdVU78.jpg?1604982167)
Choose from a full range of cable bracing options for your seismic installation including cables, clips, brackets and installation tools
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | GS | ||
UPC Number | 800388532557 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 3.0 in | ||
Product Weight US | 0.25 lb | ||
Product Volume US | 0.003 cu ft | ||
Product Depth US | 3.0 in | ||
Product Height US | 0.5 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1