Plugmold Hard-Wired Multi-Outlet Strip 3 foot long with receptacles 6 inches on center, Ivory
V20GB306
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Steel Raceway. Provides superior strength for any dry location installation.
- Compact, low profile appearance. Requires minimal space.
- Available in Ivory ScuffCoat or gray baked enamel finish. The durable ScuffCoat provides a durable, scratch-resistant finish while the gray baked enamel compliments the décor or can be painted.
- Full range of fittings. Provides a complete wiring solution.
- Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
- Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 15A receptacles installed in cover. Ideal for short runs requiring additional outlets in electrically busy areas.
- Single, alternating circuit, and isolated ground receptacles. Meets virtually any job requirement.
- Choice of receptacle spacing. Center spacing between receptacles of 6'', 9'', 12'', and 18''.
- Snapicoil harnesses of prewired receptacles in 48’ and 50’. Eliminates multiple splicing, speeding up installation on long runs.
- Snapicoil harnesses offer a choice of receptacle spacing. Center spacing between receptacles of 12'', 18'' and 30''.
- Customization available. All products can be modified to accommodate virtually any application.
- This product meets the material restrictions of RoHS.
Specifications
General Info
Product Line | Wiremold | ||
Color | Ivory | ||
UPC Number | 786776093162 | ||
Country Of Origin | United States | ||
Number of Receptacles | 6 | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7 | ||
Type | Plugmold |
Dimensions
Product Width US | 36.0 in | ||
Product Weight US | 1.79 lb | ||
Product Volume US | 39.6 cu in | ||
Product Depth US | 0.88 in | ||
Product Height US | 1.25 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Frequency Rating | 60 Hz | ||
Amperage | 15 A | ||
Enclosure Type | Steel | ||
Voltage | 125.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
Installation Instructions
White Papers & Tech Bulletins
Supporting Document
Instruction Sheet
Sell Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can plugmold be shortened. I only need 6 inches with one outlet
Jill,
We do not recommend cutting the plugmold shorter that 1 foot in length.
Thanks,
Date published: 2023-11-28
Are the strips paintable to match cabinetry?
Hello Pamela,
Yes, Plugmold can be painted to match. To paint Plugmold, first sand the surface lightly with fine 180-grit sandpaper. Apply primer on the surface and paint the raceway, using only oil-based enamel paint. Please note the outlets should not be painted.
Plugmold is available in ivory, gray, white, black or stainless steel which cannot be painted.
Thank you!
Date published: 2023-11-24
Does plug mold come in 18" sections?
Hello,
Plugmold does not come in 18" sections, however a longer piece can be shortened on the job site by following the installation instructions included with the product. If required, cut the base to length and carefully debur any cut ends before mounting. If the edge of any receptacle falls closer than 1 1/2" from the end of the unit, then that receptacle must be cut out to allow sufficient space for the installation of the end fitting.
Thank you-
Date published: 2024-03-11
Do you have plugmold that accepts hospital grade receptacles
Hi Gerry, Unfortunately the Plugmold systems cannot be made to accept hospital grade devices. The closest option is our 3000 series which can have devices field installed.
Thank you,
Date published: 2022-09-28
Do you have a product that is countertop surface rated or listed?
Hi Ryan,
The Plugmold products are surface mounted products. The location and orientation would be subject to approval by the Authority Having Jurisdiction (AHJ). The AHJ must sign off/approve the installation to ensure it meets all applicable local and national codes. That being said there is nothing we offer that is specifically rated for countertops/kitchen use.
Date published: 2022-09-15
Are there OSB ports available
Hello -
USB Plugmold is an available option. For example, the V20GB306TRUSB has a two port USB module and five outlets.
Thank you
Date published: 2022-01-14
Do you sell replacement outlets for your plugmold power strip? I have four of your Plugmold strips connected in series in my workshop. An outlet in one of the strips cracked, and downstream strips are dead. And I don't want to hard-wire around it.
The outlets for the Plugmold strips are not field replaceable. The strip with the broken outlet must be replaced in its entirety.
Date published: 2021-12-13
Is this available in 20 amp receptacles? If the strip is mounted horizontally (receptacle face down) will the connected appliance male slip out of the receptacle or is friction enough to hold it in place?
Hi Michael,
The 20A version is model number V24GB306. The male plug should have enough friction to hold in place. I have not heard of things becoming unplugged due to the strip being upside down.
Date published: 2021-08-21
Bazaarvoice SAP Hybris Integration Version 2.8.1