ROUND FPC, 1 OL, USB, WHITE, 10FT COMBO USB-A AND USB-C
RFPCRUAUC-WH10
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Round Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776192957 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Type | Furniture Power Center |
Dimensions
Product Width US | 2.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Technical Information
Mounting Type | Recessed |
Resources
Installation Instructions
CAD Drawings
Brochure
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
where can i buy one
Hello,
Please reference the link below and use the following steps to locate an authorized Legrand distributor.
To locate distributors in your area, please click on the link below, choose DISTRIBUTOR
from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME.
If your location is not automatically displayed in the search field, enter you zip code and click
on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Thank you
Date published: 2023-12-28
Can these be hardwired?
Hi Oscar,
No. Those are only available cord ended.
Thanks,
Date published: 2023-02-14
do these need to be plugged directly into a wall or can it be run into a powerbar/surge protector?
Hello Greg,
This product should be plugged into a wall outlet.
Thank you!
Date published: 2022-11-21
Can these be used for a walk outlet?
Hi Sam,
I assume you mean whether the round FPC units can be used as WALL outlets. That is not an application they are designed, tested or listed for. Using the round FPC as a wall outlet will not be code compliant.
Thank you,
Date published: 2023-08-09
Can this be customized to include an HDMI port?
Hello Yasmeen,
The round furniture centers are preconfigured for power applications only, no options for adding low voltage/AV connections.
Thank you,
Date published: 2022-08-08
Bazaarvoice SAP Hybris Integration Version 2.8.1