adorne® Copper 1-Gang+ Screwless Wall Plate
AWM1G3CU4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$48.43 USD
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Copper | ||
Finish | Metallic | ||
UPC Number | 785007271041 | ||
Country Of Origin | Mexico | ||
Wall Plate Size | Plus | ||
Device Front Face Size | Plus-Size | ||
Application Sector | Commercial, Residential | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Wall Plate |
Dimensions
Product Width US | 3.45 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Thickness | 0.35 in | ||
Number of Gangs | 1 | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Orientation | Vertical |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1