![](https://cdn2.webdamdb.com/1280_AHEts43uNn12.jpg?1604981284)
Series 15 In-Line Connectors
PSM2MR
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
150A 600V MALE CAM TYPE PLUG
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Thermoplastic elastomer housing for outstanding impact and chemical resistance, as well as an exceptional seal for maintaining NEMA Type 3R and 4 integrity. Non-conductive retaining screw helps to insure no contact with live parts, along with providing stability to the fully assembled product. Heavy-duty brass male and female contacts provide a superior and consistent means of conductivity. Heavy-duty hex set screws allow greater termination torque. Copper wire provides quality strain relief. Copper shim bundles wire strands to reduce ''splaying.''
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Red | ||
UPC Number | 785007308877 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | UL, cCSAus |
Dimensions
Product Length US | 4.3 in |
Technical Information
Amperage | 150 A | ||
Number of Poles | Single Pole | ||
Wire Size | 8 - 2 AWG | ||
Voltage | 600.0 V | ||
Environmental Conditions | Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4 |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1