![](https://cdn2.webdamdb.com/1280_AHaAMcJGf667.jpg?1604980885)
Series 16 Panel Mount, Orange
PS40MRSBO
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
400A 600V M THREAD STUD PANEL MNT
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Orange | ||
UPC Number | 785007422474 | ||
Country Of Origin | Mexico |
Technical Information
Amperage | 400 A |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1