![](https://cdn2.webdamdb.com/1280_oPLp8XcZqi24.jpg?1604980980)
Series 18 In-Line Connectors Male, Red
PLS182MR
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Series 18 In Line Connectors - Male
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Red | ||
UPC Number | 785007255263 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | UL, cUL, cCSAus |
Dimensions
Product Length US | 6.875 in |
Technical Information
Amperage | 400 A | ||
Number of Poles | Single Pole | ||
Wire Size | 6 - 2 AWG | ||
Voltage | 600.0 V | ||
Environmental Conditions | Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4 |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What are the ratings for this connector?
The Series 18 connector ir rated at 400A/600V, has a NEMA 3R,4 rating and accepts #6 through 4/0 size wire.
Date published: 2019-06-14
Bazaarvoice SAP Hybris Integration Version 2.8.1