250V Weather-Resistant Tamper-Resistant Heavy Duty Spec Grade 20A Single Receptacle with Back and Side Wire Connections, Gray
WR5871TRGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Weather-Resistant Tamper-Resistant Heavy Duty Spec Grade Single Receptacle, Back and Side Wire, 20A, 250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly
- One-piece brass, triple-wipe power contacts for lasting retention
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring
- Impact-resistant nylon face and thermoplastic back body
- Internal screw-pressure-plate back wire capable of accepting 14 to 10 AWG solid or stranded copper or copper-clad wire
- Terminal compartments isolated from each other for positive conductor containment
- Tri-drive terminal and mounting screws
- Auto-ground clip assures positive ground
- WR marking on face as required by UL Standard
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
Finish | Glossy | ||
UPC Number | 785007378306 | ||
Country Of Origin | Mexico | ||
Receptacle Type | Single | ||
Number of Receptacles | 1 | ||
Outlet Type | Weather-Resistant | ||
Application Sector | Commercial | ||
Standard | UL, CSA | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet, Tamper-Resistant, Weather-Resistant |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListingNumber | E140596 | ||
cULus Listed | Yes | ||
CSA File Number | C22.2 No. 42 |
Technical Information
Is Tamper-Resistant | Yes | ||
Connection | Back and/or Side Wire | ||
Amperage | 20 A | ||
Wire Size | 14 - 10 AWG | ||
Is Weather Resistant | Yes | ||
Indoor/Outdoor | Outdoor | ||
Mounting Type | Box | ||
Voltage | 250.0 V | ||
Connection Type | Wired | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Please could you send me the drawings of the receptacle? we would like to use it on the frontal of one of our equipment. Many thanks
Thank you for your inquiry. To provide further assistance with your request, please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2024-04-19
Bazaarvoice SAP Hybris Integration Version 2.8.1