Corrosion-, Dust- and Moisture-Resistant Receptacles, 20A, 125V, Yellow
CR6307
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Corrosion- Dust- and Moisture-Resistant Duplex Receptacle 20A 125A Yellow
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Duplex receptacle has face backed by neoprene gasket which is slit to provide wiping action on plug blades and to provide positive closure when not in use.
- Cellular neoprene sealing mat fits under wall plate.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Yellow | ||
UPC Number | 785007630756 | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL 498 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 12 AWG | ||
Voltage | 125.0 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What makes this device "corrosion" resistant?
Thank you for your question regarding Corrosion- Dust- & Moisture-Resistant Duplex Receptacle 20A 125V Yellow(Model # CR6307).
Our Corrosion-resistant models have nickel plated straps and contacts.
Date published: 2018-07-26
Bazaarvoice SAP Hybris Integration Version 2.8.1