Dust- and Moisture-Resistant Receptacles, 20A, 125V, Gray
6307
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Dust and Moisture Resistant Duplex Receptacle, 20A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Duplex receptacle has face backed by neoprene gasket which is slit to provide wiping action on plug blades and to provide positive closure when not in use.
- Cellular neoprene sealing mat fits under wall plate.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007630701 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | UL 498 |
Dimensions
Product Width US | 2.985 in | ||
Product Height US | 4.865 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 12 AWG | ||
Voltage | 125.0 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this qualify as dust-tight type receptacle per NEC?
The 6307 receptacles complies with UL498, FSUL WC596, and CSA for dust and moisture resistance.
Features – Dust & Moisture Resistant
• Duplex receptacle has face backed by neoprene gasket which is slit to provide wiping action on plug blades and to provide positive closure when not in use.
• Cellular neoprene sealing mat fits under wall plate.
Date published: 2020-07-03
Bazaarvoice SAP Hybris Integration Version 2.8.1