Isolated Ground Heavy Duty Spec Grade Single Receptacles, Back and Side Wire, 15A, 125V, Orange
IG5261
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Isolated Ground Heavy-Duty Spec Grade Single Receptacle Back and Side-Wire 15A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- IG symbol and Isolated Ground markings for easy identification and circuit delineation.
- Triple-wipe brass contacts ensure lasting, positive contact with plug blades.
- High-impact resistant nylon face resists impacts and scrapes.
- Corrosion-resistant plated steel strap.
- Patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
- Plastic barrier isolates grounding terminal from mounting strap and metal boxes.
- Side and internal screw-pressure-plate back wire capability with #14 - #10 AWG copper or copper-clad, solid or stranded wire.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Orange | ||
UPC Number | 785007652611 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL498, CSA C22.2 No. 42 |
Dimensions
Product Width US | 1.32 in | ||
Product Depth US | 1.093 in | ||
Product Height US | 1.68 in |
Listing Agencies / 3rd Party Agencies
cUL ListingNumber | 140596 | ||
cUL Listed | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Connection | Back and side wire | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Voltage | 125.0 V | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1