PlugTail® 15A 125V Heavy-Duty Spec Grade Single Receptacles, Ivory
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plugtail Heavy-Duty Spec Grade Single Receptacles with Side and Back Wire install 5x faster than conventional wiring devices.
In the world of commercial wiring device installation, it’s all about flexibility. For years now, PlugTail® electrical wiring devices have been providing that flexibility in commercial buildings everywhere. Easy to install, change out and upgrade, PlugTail allows you to continuously reconfigure to meet a building’s electrical requirements as the space transforms – without the time and expense of rewiring. It’s a cost-effective, code-compliant, proven way to keep your customers connected to the future, while securing your reputation as a forward-thinking electrical contractor.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- PlugTail Devices install up to 5 times faster than traditional devices.
- No exposed terminals create a finger-safe application before, during and after installation.
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
- Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger-safe housing.
- Corrosion-resistant, plated steel strap locked in to face and back body to resist pulling away from face/body assembly.
- Impact-resistant nylon face and thermoplastic back body.
- Tri-drive terminal and mounting screws.
- Auto-ground clip assures positive ground.
Specifications
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Finish | Glossy | ||
UPC Number | 785007437850 | ||
Country Of Origin | Mexico | ||
Receptacle Type | Straight Blade | ||
Number of Receptacles | 1 | ||
Outlet Type | Commercial | ||
Package Quantity | 1 | ||
Application Sector | Commercial | ||
Standard | UL UL498, CSA No.C22.2 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet, Plug Tail, Single |
Product Width US | 1.546 in | ||
Product Depth US | 1.9 in | ||
Product Height US | 4.185 in |
cULus Listed | Yes |
Amperage | 15 A | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125.0 V | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1