![](https://cdn2.webdamdb.com/1280_Aul5SzdU1v74.jpg?1604981046)
PlugTail® Heavy Duty Compact Design Hospital-Grade Duplex Receptacle, White
PT8200HW
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Heavy-Duty Compact Design Hospital-Grade Duplex Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 785007091373 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 1.625 in | ||
Product Depth US | 0.866 in | ||
Product Height US | 2.75 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you make 20 Amp outlets of this tipe? And GFCI as well.
PT2097HGRED is our 20A Plugtail Hospital Grade GFCI in RED:
https://www.legrand.us/wiring-devices/gfcis/plugtail/plugtail-hospital-grade-20a-self-test-gfci-receptacle-light-almond/p/pt2097hgred?text=pt2097hgred
Date published: 2021-11-08
Bazaarvoice SAP Hybris Integration Version 2.8.1