text.skipToContent text.skipToNavigation

PlugTail® Tester

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PT TESTER FOR RECEPT & TAILSFor detailed PlugTail information, visit our PlugTail Headquarters.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ensures proper connections and power presence at both rough-in and device-out stages during P&S PlugTail Device installation.
  • Fast, easy identification of circuit connections.
  • Easy-to-see indicator lights.
  • Sturdy construction for long-term dependability.
  • Helps prevent call backs.
  • Ensures proper wiring.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
  • PlugTail™ Connector: #12 AWG, THHN, copper conductor, 6" leads, stripped, solid or stranded, for use with PlugTail Receptacles only

Specifications

General Info
Product Line Pass & Seymour
Color Red
UPC Number 785007706703
Country Of Origin China
Application Sector Commercial
Dimensions
Product Width US 1.68 in
Product Depth US 1.06 in
Product Height US 3.93 in
Technical Information
Amperage 15 A
Wire Size 12 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;