![](https://cdn2.webdamdb.com/1280_6U0dfv3muFZ1.jpg?1604982309)
Aluminum Cord Grip, 2 1/2-in Straight, 1.94-2.06 OD Range, Form Size 7
CG25020627
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Deluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants. Cord grips are available in a wide range of conduit sizes from 1/4"" to 3"" in straight, 90 and 45 styles. A uniquely designed combination tightening surface with both a hex area and a knurled surface provides extra gripping for initial hand tightening.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- A unique design with a combination tightening surface that includes both a hex area and knurled surface providing extra gripping for initial hand tightening and ease of installation
- Anti-friction washer that fits between the nut and bushing for easier compression and a tight seal
- Available in straight, 45: , and 90: styles
- All aluminum design offers corrosion resistance and industrial strength for heavy duty applications
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007065855 | ||
Country Of Origin | United States | ||
Construction | Aluminum Cord Grip | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Listed, CSA Listed |
Technical Information
Maximum Cable Range | 1.68 in | ||
Minimum Cable Range | 1.81 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1