text.skipToContent text.skipToNavigation

Nylon Cord Grip, 1 1/4-in NPT Straight, .750-.875 OD Range

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Non-Metallic Cord Connectors are constructed of a durable, nylon material which offers excellent corrosion resistance, is lightweight, durable and ideal for use in damp environments. Nylon Cord Connectors are ideally suited for use in applications with moisture or washdowns and they provide an environmental seal against dirt, coolants, as well as other chemicals.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heavy duty Nylon body is resistant to impact and corrosion
  • Rubber grommet provides a liquid-tight seal and reduces cord pull-out while resisting chemicals
  • Available in straight, 90: , and underground feed styles
  • Color coded grommets make for easy identification and ease of installation
  • Rugged construction suitable for various industrial applications such as MRO, food processing, water/waste water, marine, pulp & paper, and petrochemical

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007059427
Country Of Origin Mexico
Construction Nylon Cord Grip
Application Sector Commercial/Industrial
Standard UL Listed
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Maximum Cable Range 0.75 in
Minimum Cable Range 0.875 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;