text.skipToContent text.skipToNavigation

Stainless Steel Cord Grip, 2-in Straight, 1.68-1.81 OD Range

CGSS2001812 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Pass and Seymour series of corrosion-resistant cord connectors feature a body and compression nut made of Type 304 stainless steel with exceptional tensile strength and the highest levels of durability in severely corrosive environments. All stainless steel cord grips include an embedded Buna-N O-Ring. These connectors are recommended for use in washdowns or high moisture environments in food processing plants, petrochemical facilities, wastewater treatment plants, pulp and paper mills and chemical manufacturing factories. (Note: Type 316 stainless steel also available upon request and minimums may apply.)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 304 grade Stainless Steel construction provides exceptional tensile strength and resists corrosion and impacts
  • Includes an embedded Buna-N O-Ring providing a long term seal and protection against ingress
  • The combination tightening surface provides a large wrenching area for easy installation
  • Available in straight male from 3/8: to 3: NPT
  • Also available in 316 grade stainless steel, upon request. Minimums may apply

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007107678
Country Of Origin United States
Construction Stainless Steel Cord Grip
Application Sector Commercial/Industrial
Standard UL Listed, CSA Listed
Technical Information
Maximum Cable Range 1.56 in
Minimum Cable Range 1.68 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;