










adorne® 30W USB Outlet, Type C, 20A, Tamper-Resistant, Plus-Size, Graphite
ARTRUSB20PD30G4
adorne Collection
adorne® 20A Tamper-Resistant Ultra-Fast Plus Power Delivery USB Type-C/C Outlet, Plus-Size, Magnesium is rated
out of
5 by
8.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$89.96 USD
Charge phones, tablets and more up to 40% faster, with Ultra-Fast USB Outlets from the adorne® Collection. Made to deliver a leading 6 amps of power, it provides a fast, future-proof solution for convenient in-wall charging without an adapter. Easily replacing traditional outlets in as little as ten minutes, this Ultra-Fast USB Outlet transforms your space with modern functionality and the unique, contemporary aesthetic of adorne. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Charges the latest devices up to 2X faster with 6.0 amps and 30W of power courtesy of advanced Power Delivery.
- Built for intelligent charging, the outlet detects and delivers the precise amount of power needed to maximize charging speeds.
- Provides fast and convenient built-in charging through two future-proof USB Type-C ports, accommodating new and upcoming devices without an adapter.
- Helpful indicator light lets you see charging status at a glance. Light glows yellow while charging is in progress, and shows green once the device battery is sufficiently charged.
- Includes multiple layers of overcurrent protection, ensuring the outlet and your favorite devices can charge at optimal levels without risk of damage.
- Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Color | Graphite | ||
Type | Tamper-Resistant, USB | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-C Charging | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant, USB-Charging | ||
Warranty Type | Limited Lifetime Warranty | ||
Device Front Face Size | Plus-Size | ||
Device Backbody Size | Plus-Size | ||
UPC Number | 785007378122 |
Dimensions
Product Depth US | 1.77 in | ||
Product Height US | 3.0 in | ||
Product Width US | 2.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Connection | USB Type C/C | ||
Connection Type | Internal Pressure Plates | ||
Current Rating | 20 A | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
USB Amperage | 6 A | ||
Indoor/Outdoor | Indoor | ||
USB Power Output | 30 W | ||
Number of USBs | 2 | ||
Output Current | 6A |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Rated 3 out of
5
by
HighHopes from
No 60w power delivery from Legrand
LeGrand is a premium brand. However, they have fallen behind other manufacturers that offer 60w power delivery outlet for less. 60w is good enough to power a laptop. However, 30w it is not enough. LeGrand designs look great but they need to provide what the customer asks for.
Date published: 2023-06-23
Rated 5 out of
5
by
Mike G. from
Great outlet
Great outlet, let’s me keep all of my electronics charged overnight on one nightstand instead of across multiple outlets.
Date published: 2023-07-11
Rated 5 out of
5
by
ejw from
Adorne devices rock
It's a bit of an investment but upgrading your electrical devices with the adorn line makes a statement in style. Its unexpected. They are discreet but clearly set apart from any other design. The good news is you can do one space at a time.....
Date published: 2024-09-20
Rated 4 out of
5
by
S in PA from
Great design but not the easiest to install
Great look and sturdy like all the Adorne stuff!
But massive. Fills a narrow Raco metal box side to side; hits the interior molding ribs in a Carlon 20 cu in nonmetallic box.
Also, the stranded ground wire that is soldered to the unit at the integral subframe plate broke at the solder.
Date published: 2023-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What wall plate goes with this one, the standard wall plate is smaller
Hello Zaid, you will need to use a 1 gang + size plate with this device. For example, the magnesium 1 gang + wall plate would be part number AWP1G3MG4.
I hope this helps!
Date published: 2023-08-21
Bazaarvoice SAP Hybris Integration Version 2.8.1