![adorne wireless switch graphite](https://cdn2.webdamdb.com/1280_UerDcMgOW1203Q1g.jpg?1649858757)
![](https://cdn2.webdamdb.com/1280_6Hj8wj8tUx91IkA0.jpg?1630418385)
![](https://cdn2.webdamdb.com/1280_g9zvvbV5sh81UBZA.jpg?1630418384)
![](https://cdn2.webdamdb.com/1280_krRI6aJb5Os01W67.jpg?1630420088)
![](https://cdn2.webdamdb.com/1280_2YlM0CJMRMx542JR.jpg?1630420088)
![](https://cdn2.webdamdb.com/1280_kHarfCw0v8d0169P.jpg?1630420094)
![](https://cdn2.webdamdb.com/1280_omF22xb12N42wErP.jpg?1630420089)
![](https://cdn2.webdamdb.com/1280_w1r5kavP9vf98sGQ.jpg?1630420097)
![](https://cdn2.webdamdb.com/1280_6bxZnoTp8aC11kkM.jpg?1630420095)
![adorne with Netatmo graphite switch](https://cdn2.webdamdb.com/1280_kkrxgIgEur11Q7OC.jpg?1631131405)
![](https://cdn2.webdamdb.com/1280_M5EtRGgIxb01gLhZ.jpg?1630420095)
![adorne wireless switch graphite](https://cdn2.webdamdb.com/1280_YCav3gMxPcs43QGt.jpg?1635276081)
![adorne® Wireless Smart Switch with Netatmo](https://cdn2.webdamdb.com/1280_w61RiCUAHF8472Mi.png?1680288090)
adorne® Wireless Smart Switch with Netatmo, Graphite
WNAL23G1
adorne Collection
adorne Wireless Smart Switch with Netatmo is rated
out of
5 by
67.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$80.83 USD
Pair this sofTap® battery-operated smart light switch with an adorne Smart Switch with Netatmo then add to any wall to control the same light from an additional location – no wires or tools needed. Use the included adhesive to mount anywhere in minutes. Perfect for rooms not wired for 3-way control.
Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, adorne® with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, smart dimmer switches and smart outlets to build a solution that perfectly fits any space and need.
Made exclusively for use with Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Smart Gateway REQUIRED. Must also be paired with an adorne or radiant Smart Switch with Netatmo or a Smart Plug-In Switch with Netatmo.
- Perfect solution for adding 3-way control when paired with a Smart Switch with Netatmo.
- Installs easily, without wires or cutting, for ultimate flexibility. Simply mount to any wall for long-lasting, battery-powered control.
- Part of the adorne with Netatmo solution, which flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets (including wireless switches and dimmers).
- Features ultra-reliable performance through a robust and dedicated mesh-network. (Established by the Smart Gateway.)
- Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Graphite | ||
Finish | Matte | ||
UPC Number | 785007380965 | ||
Country Of Origin | China | ||
Features | Smart Lighting, Wireless, With Netatmo | ||
Switch Type | Touch | ||
Number of Switches | 1 | ||
Works With | Amazon Alexa, Apple Home Kit, Google Assistant | ||
Application Sector | Commercial, Residential | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Switch |
Dimensions
Product Width US | 1.79 in | ||
Product Depth US | 0.24 in | ||
Product Height US | 4.68 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E95219 | ||
cULus Listed | Yes | ||
FCC Compliant | Yes |
Technical Information
Load Rating | Incandescent, halogen 1800W, Ballast 15A standard, electronic, LED 5A, 1/2 HP motor | ||
Compatibility | Amazon Alexa, Apple HomeKit, Google Assistant | ||
Amperage | 15 A | ||
Number of Poles | Multi-Location | ||
Supply Voltage | 120 VAC | ||
Voltage | 120.0 V | ||
Connection Type | Wired | ||
Load Type | Incandescent, Halogen, or LED |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Supporting Document
Reviews
Rated 5 out of
5
by
Steve B from
Get Smart!
We installed Adorne wireless smart switches and outlets in our newly constructed home in Savannah GA. The installation process was easy, just like putting in regular switches and outlets. Setting up your network is easy too. Just download the App and start adding your smart switches and outlets. All you need to do is name the switches and outlets and place them in the appropriate room on the App. It literally takes less than a minute per switch. You then can control your lights and outlets from your phone or IPad or both. Schedule your lights to come on and go off. Do it anywhere. See what lights are on from the App. Schedule an outlet to come on and go off. Add a wireless switch anywhere to make a 3 way switch. Install or add as many smart switches as you like. The look of the Adorne
switches and outlets is so much nicer than the standard wall plates that are commonly used. Look into the Wave switch. They also have standard paddle switches when you don’t need a wireless. The App shows how much energy you’re using. We love the Adorne line by LeGrand.
Date published: 2024-04-01
Rated 1 out of
5
by
Bill from
Frustrated
I have been unable to get the Gateway connected to my network even after a few calls to technical support at Legrand. I even purchased a second Gateway to munt closer to my access point and I still can't get it connected. These Gateways and associated switches are not cheap and the entire process has been very frustrating even with my background in local networks.
Date published: 2024-01-17
Rated 5 out of
5
by
Bill from
Netatmo Smart Outlet
The Smart outlet with Netatmo allows one to "modify" an existing outlet location such that it creates a switched outlet. One can then locate a table lamp, free standing lamp such that thru the app the light operates as if it was plugged into a switched outlet. A creative way to make a switched outlet without having to have a second HOT wire present in the electrical box. I have also used the Smart outlet to remotely control, (at a house I occupy 5 months of the year), a PoE switch. I have had the occasional need to recycle the switch in addition to rebooting the switch. A very slick technology. One must ensure that a neutral wire is present in the box.
Date published: 2024-06-01
Rated 1 out of
5
by
Ken from
What a Cluster!
I'm in a process of building a new home and wanted to experiment with Legrand in my current home to see if this is the right product for my new home. I just received a WNAH1. Got it installed. I'm attempting to set up through the Home+Control app. During the set up process, I'm being asked for a HomeKit code. There isn't a HomeKit code to be found. Not on the box. Not on the device. Not on the instructions that were shipped with it (instructions which were for a WNAL23 by the way). I talked to a customer service representative who basically talked down to me telling me on his device, etc, etc, etc. Wouldn't listen to what I was telling him. I paid $175 for this device. I bought it off of your website. If I don't get some answers, you'll probably lose a sale of 100-ish devices for my new home.
Date published: 2024-04-12
Rated 5 out of
5
by
Sven from
Great dimmer
This dimmer is easy to connect to the Netatmo app and creates a reliable smart home system
Date published: 2024-04-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do I need to purchase an Adorne sub frame to install this switch? Can I have 4 smart switches next to each other in a 4 gang box?
Thank you for your inquiry. The adorne with Netatmo smart switch (WNAL10W1) is compatible with multi-gang configurations. Additionally, the purchase of the adorne 4-Gang Wall plate (AWP4GWH4) will include the necessary subframe for installation.
Best Regards,
Technical Support
Date published: 2024-03-29
What home automation systems is this compatible with?
Hi Justin, that did not answer the question, Apple, Alexa and Google are not Home Automation Control Systems, We are asking if Control4, Elan, Crestron or similar control systems. Thank You
Date published: 2023-12-27
Hi, Do I need a hub to operate this smart switch, or can I program this switch (schedule on/off) from the app? If this needs a hub, which hub is needed?
Thank you. I am looking for a simpler option to program a light switch. Does legrand provide a timer switch in the Adorne collection?
Date published: 2023-12-27
Any plans for a Netatmo compatible LC7001 Hub replacement? That would be awesome for legacy installations. It seems like that would be a logical and simple solution to allow the beautiful soft-touch Adorne systems to integrate with Netatmo.
Hello,
Unfortunately, the adorne Wi-Fi Ready (RFLC) dimmers, switches & receptacles are incompatible with the adorne with Netatmo Gateway.
Please feel free to call us if you need any more help.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-06-04
Are there still no plans to release Netatmo switches in the Touch series? I've been holding off on purchasing due to this specific topic.
The adorne with Netatmo switches are currently offered in the sofTap style. Currently there is no timeline on when a touch version would be made available.
Date published: 2023-10-18
Through the app, can I dim a lamp plugged into an Adorne smart outlet with netatmo?
Hello,
The adorne with Netatmo Smart Outlet will have the capability to turn the load either on or off.
Please feel free to give us a call if you wish to further discuss your Netatmo system.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-02-27
Does the Adorne Netatmo connect with Samsung Smartthings?
adorne with Netatmo is compatible with Google Assistant, Amazon Alexa and Apple HomeKit. It doesn't currently support Samsung Smart things.
Date published: 2023-08-10
Can I use two wireless adorne wireless smart switches with netatmo with one adorne (wired) smart switch with netatmo to control a single light (with a Gateway of course)?
Hello Paul,
Thank you for reaching out to our team. Yes, you certainly can use the devices in that application. Please be sure to reach out to our Technical Support team with any additional questions.
Phone: 18449573783
Mon - Fri: 8am - 6pm EST (excluding holidays)
Date published: 2023-08-03
Bazaarvoice SAP Hybris Integration Version 2.8.1