text.skipToContent text.skipToNavigation

radiant® Full Night Light, Tri-Color

radiant® Full Night Light, Tri-Color is rated 4.4 out of 5 by 38.
  • y_2025, m_3, d_30, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_34
  • loc_en_US, sid_NTLFULLTC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

$22.97 USD

Make nighttime navigation easier with a sleek, sophitistcated built-in night light from the radiant® Collection. Ideal for hallways and nurseries, this Full Night Light installs easily in place of a standard outlet to save you from stumbling in the dark or transitioning to too bright overhead lights. Features five adjustable light levels, as well as an optional louver for additional light-level control. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Tri Color (Black, Light Almond, Ivory)
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily replaces any standard outlet to provide a stylish built-in night light.
  • Features five adjustable light settings: Ultra Low, Low, Medium, High and OFF.
  • Hidden sensor controls night light based on ambient light, automatically turning on when it is dark.
  • Features durable, high-impact resistant thermoplastic construction.
  • More color options available to fit any style.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Nightlight
Number of Switches 1
Switch Type Push
Warranty Type 1-Year Limited Warranty
UPC Number 785007113730
Dimensions
Product Depth US 1.3 in
Product Height US 4.2 in
Product Width US 1.29 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 15 A
Mounting Type Box
Number of Gangs 1

Reviews

Rated 5 out of 5 by from Works as promised It's off in daylight, on in the dark. Intensity varies with a touch. Collars come in common colors. Inexpensive. It fills a slot left by a switch to a ceiling light. The night light before it was always on, couldn't be varied, and lacked even light (dark corners).
Date published: 2019-10-04
Rated 5 out of 5 by from Excellent device I purchased this device for our newly built Villa & we installed 4 unit throughout the new building
Date published: 2018-04-14
Rated 5 out of 5 by from terrific product This is the third residence we hace pit this night light in. It gives off just enough light to safety guide you to your destination. The fact that it now come with adjustable light levels was the icing on the cake.
Date published: 2020-10-24
Rated 3 out of 5 by from Could be better I wanted to like it. The light color is a cool white rather than a warm white. It looks almost blue. Worst then that, there's only 1 neutral wire screw and 1 hot wire screw for installation. Your existing outlets probably have 2 screws for each. It's only a problem when the outlet has 3 neutral wires and 3 hot wires, and it turns out most of my outlets have this setup. So these night-lights can't be installed.
Date published: 2024-10-19
Rated 4 out of 5 by from Nice I would have used it in my home, but I couldn’t find a suitable area for it. I passed it along to my friend and they love it! The brightness is perfect for a night light. Installation was smooth. I hope it lasts a long time!
Date published: 2024-05-25
  • y_2025, m_3, d_30, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_4, tr_34
  • loc_en_US, sid_NTLFULLTC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

Can I operate the lights thru switch only?

Asked by: George
This night light is designed to turn on and off based on the ambient light in the room. When it is dark enough for the sensor the light will turn on. When it is light enough for the sensor, the light will turn off.
Answered by: Tech Support
Date published: 2025-01-31

Can I purchase replacement lense for the light?

Asked by: mike1974
Hello, Sorry we do not offer a replacement lense but we do offer replacement louvers for these nightlights (NTLFULLLVRW or NTLFULLLVRTC). If you have any questions please contact us directly. Thank you, Legrand Pass & Seymour Contact information: Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support. Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Email: Tech.support@legrand.us
Answered by: Wiremold Tech Support
Date published: 2024-10-12

My full nightlights come on a bit earlier then I would like. Which mode will make the lights less sensitive? I want the lights to come on when it is more darker.

Asked by: Arvind
Hello, Please take a look at the following settings that can be adjusted on the radiant Full Night Light. -OPERATING INSTRUCTIONS: Press face to cycle through the following light levels: Off, Ultra-low, Low, Medium, High. -AMBIENT LIGHT THRESHOLD SETTING: To adjust the light sensitivity of the nightlight, press and hold the nightlight face for 5 seconds. To indicate louver mode, LED will blink twice. To indicate clear lens mode, LED will blink three times. Please contact us if you need further assistance. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2024-10-12

Can a NTLFULLTC nightlight be mounted in a sauna? Damp location rated?

Asked by: Randy G
Hello, The NTLFULLTC nightlight is not rated for Damp locations. We do not recommend the installation within a Sauna. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-09-29

What Color Spectron is the Horizontal version?

Asked by: Anthony
Hello Anthony. The Color temperature is 6000K with a lumen output of 2.8. If you have additional questions, please contact our Technical Support team.
Answered by: Wiremold Tech Support
Date published: 2024-11-15

Is there a 2700K Version

Asked by: Anthony
Hello, thank you for your inquiry. Unfortunately no, we don't offer a similar device with a 2700k rating.
Answered by: Wiremold Tech Support
Date published: 2024-11-15

I have 12 of these to light up steps at night. 2 of them flash 3 times and then pause and then flash 2 times and pause. Then the flashing cycle starts again after a pause. This repeats indefinitely. Thoughts ? 

Asked by: Chris
Thx John. I took off the face plate to remove the lights and noticed they stopped blinking immediately and stayed lit. Upon further investigation it seems the face plate was screwed on too tight and was causing the issue. Once I loosened both plates a little the lights work perfectly. 
Answered by: Chris
Date published: 2024-09-13

I mounted the product on the ceiling in of my Master Bath in the clear lens mode no louver. The device works until monted in the box on the ceiling. The product detail doesn't specify not for ceiling mount.

Asked by: Jim Elsesser
Update, I had a loose hot wire. Fixed that and the device works as advertised. Works great on the ceiling creates ample light for night trips from our recliners in the MBrm sitting area thru the MBrm into the MBath 30 feet away.
Answered by: Jim Elsesser
Date published: 2024-11-04
  • y_2025, m_3, d_30, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_32
  • loc_en_US, sid_NTLFULLTC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT