radiant® Interchangeable Face Cover, Dark Bronze
RHKITDB
radiant Collection
radiant Interchangeable Face Cover is rated
out of
5 by
10.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$12.51 USD
Giving your space a makeover? Easily update the look of your radiant® incandescent or low voltage dimmer with an interchangeable face covers which snap right into place.
Color options include: Brown, Black, Dark Bronze, Gray, Ivory, Light Almond, Nickel and White.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- With an easy snap-in-place design, the interchangeable face covers allow you to update the look of your dimmer without switching out the actual device. No installation required.
- Compatible with radiant® incandescent or low voltage dimmers.
- More color options available to fit any style.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Dark Bronze | ||
Country Of Origin | China | ||
Warranty Type | 1-Year Limited Warranty |
Dimensions
Product Width US | 1.75 in | ||
Product Depth US | 1.25 in | ||
Product Height US | 4.25 in |
Technical Information
Number of Gangs | 1 |
Resources
Guide Form Specifications
Supporting Document
Cutsheet
Installation Instructions
Premium Content
Reviews
Rated 5 out of
5
by
Anonymous from
Easy Install
Face cover was very simple to change out on an existing dimmer.The color looks great
along with the screwless wall plate.
Date published: 2024-02-29
Rated 3 out of
5
by
Bil-e-B from
Color Change
Changed out very easily and matched the wall plate color.
Date published: 2023-05-11
Rated 5 out of
5
by
F. J. Villegas from
Awesome Products
Legrand has a great selection of products at great prices.
Date published: 2022-11-30
Rated 5 out of
5
by
Cover from
Cover
Great fit. Great look. Very expensive plastic piece.
Date published: 2022-05-02
Rated 4 out of
5
by
JTB1 from
Works great
Too bad I could not buy it in a store, but had to order on line to match what I did buy in the store and for much more than necessary. Came with 4 colors and I only needed the one to match.
Date published: 2020-09-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this product come in charcoal color?
Charcoal is not a color finish that we offer but we do have it in Graphite
Date published: 2019-09-12
Bazaarvoice SAP Hybris Integration Version 2.8.1