




Spec Grade 30W USB Outlet, Type C, 20A, Tamper-Resistant, Graphite
TR20USBPDG
radiant Collection
radiant® 20A Tamper Resistant Ultra Fast PLUS Power Delivery USB Type C/C Outlet, White is rated
out of
5 by
31.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$74.99 USD
20A Tamper-Resistant Ultra Fast PLUS Power Delivery USB Type CC Outlet
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Charge the latest devices up to 2X as fast, thanks to 6 amps and a whopping 30W of power courtesy of advanced Power Delivery
- Built for intelligent charging, the outlet detects and delivers the precise amount of power needed to maximize charging speeds
- Provides fast and convenient built-in charging through two future-proof USB Type-C ports, accommodating new and upcoming devices without an adapter
- Helpful indicator light lets you see charging status at a glance. Light glows yellow while charging is in progress, and shows green once the device battery is sufficiently charged
- Includes multiple layers of overcurrent protection, ensuring the outlet and your favorite devices can charge at optimal levels without risk of damage
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
- Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation
- More color options available to fit any style, including finishes to match current hardware and lighting trends
Specifications
General Info
Color | Graphite | ||
Type | Tamper-Resistant, USB | ||
Finish | Graphite | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-C Charging | ||
Outlet Type | USB-Charging | ||
UPC Number | 785007297799 |
Dimensions
Product Depth US | 1.42 in | ||
Product Height US | 2.63 in | ||
Product Width US | 1.69 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Connection | USB Type C/C | ||
Current Rating | 20 A | ||
USB Amperage | 6 A | ||
Indoor/Outdoor | Indoor | ||
USB Power Output | 30 W | ||
Mounting Type | Box | ||
Number of USBs | 2 |
Resources
Brochure
Sell Sheet
Guide Form Specifications
Premium Content
Reviews
Rated 5 out of
5
by
MrRoboto from
Clears outlet clutter, fast charges everything.
Finally rid of plug in chargers! Fast charging an old iPad 4 and a new iPad Air at the same time, no problem. Fast charges our Samsung phones as well.
Date published: 2022-06-27
Rated 5 out of
5
by
Steve from
Would buy again!
Looks great, solid feel, and easy to install. But most importantly, the fast charging does what it says it does. A must for a busy life?
Date published: 2024-08-12
Rated 5 out of
5
by
Bob from
A very nice receptacle
These are awesome! The wire terminals are heavy duty and easy to connect, the color is rich, and best of all no more wall warts! We're going to put one in every room as we work our way around the house with renovations.
Date published: 2024-07-19
Rated 4 out of
5
by
ashleyw923 from
Life Changer
With all charging cords switching to Type C, this outlet is a life changer! No more looking for my charging box (I’ve never actually figured out what they’re called). Plus, instead of only being able to plug two things into one outlet, now I can run power to 4 different devices/appliances. It was super easy to install, but don’t forget to shut off the breaker!
Date published: 2024-05-22
Rated 2 out of
5
by
valeriem1dd4 from
Okay!
It was a fine plug, I just feel like whenever I connected anything via USB-C it wouldn’t charge quickly or it wouldn’t work as well, so I don’t know if it’s a problem with installation or the product itself!
Date published: 2024-05-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I’ve had this outlet for about two years. All of a sudden, the usb c ports stopped working. The outlets are fine. Is there a fix or is this unit just dead?
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-07-18
Do you make a GFCI version of this outlet?
Hello,
Unfortunately, we do not offer a Power Delivery GFCI receptacle.
Best Regards,
Technical Support
Date published: 2023-12-04
Product description says “industry-leading 6.0A of our Ultra-Fast line and a whopping 30W of power courtesy of advanced Power Delivery”. 6 A is never allowed by USB Power Delivery, and 30 W PD is by definition 15 V × 2 A. Which part is false?
For units not specifically using USB-PD and regular 5V USB charging, this can provide 3A of charging current. Thus the possibility of the 3A.
Date published: 2024-04-07
We are a design and build company looking for a dealer who can provide us with samples and finishes of switches, dimmers and outlets. We do medium andhigh-end residential projects. Can any sales rep contact us? Thank you.
Hello Daniela,
Please utilize the following link to identify local Sales Representatives in your region.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001
Please feel free to give us a call if you need any more help.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-04-28
Do you offer a 15A device with double USB-C with Power Delivery for 30W (or even ideally 60W)? Thanks.
Hello Rick,
Part number R26USBPDW will be the 15-Amp Tamper resistant Ultra-Fast Plus Power Delivery USB type C/C receptacle.
Best Regards,
Technical Support
Date published: 2024-09-30
What is the DC output voltage of the USB-C ports? None of the documentation specifies what this value is.
Our Power Delivery device can do either 5V, 9V, or 15V and can provide up to 30W for a single port. For dual port operation it will function the same as the 6A devices (5V/3A/15W max per port).
Date published: 2024-04-07
Why don't you list the output voltage on the product page or in any of the myriad online documentation? I needed a 20v Power Delivery device but only found out via the installation instructions after purchase that it does not support the 20v profile.
Our Power Delivery device can do either 5V, 9V, or 15V and can provide up to 30W for a single port. For dual port operation it will function the same as the 6A devices (5V/3A/15W max per port).
We are starting to work on a new USB Power Delivery charger that will have a 20V output, but this won't be available until next year.
Date published: 2023-05-05
Do you make a USB A/C version of this?
This is only available with Type C ports.
Date published: 2023-04-03
Bazaarvoice SAP Hybris Integration Version 2.8.1