





Spec Grade 30W USB Outlet, Type C, 20A, Tamper-Resistant, Gray
Bazaarvoice SAP Hybris Integration Version 2.8.1
$69.99 USD
Made to deliver a leading 30 Watts of power and featuring two built-in Type-C USB connections, this solution adds advanced Power Delivery to the industry-leading amperage of our USB line. The result is a faster, future-proof option for convenient in-wall charging, specially designed to optimize performance for your Power Delivery-enabled devices. Easily replace a traditional outlet in as little as ten minutes to gain the modern functionality of intelligent charging for maximized speeds, complete with multi-layered overcurrent protection to keep the outlet and your devices safe from damage.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Charge the latest devices up to 2X as fast, thanks to 6 amps and a whopping 30W of power courtesy of advanced Power Delivery
- Built for intelligent charging, the outlet detects and delivers the precise amount of power needed to maximize charging speeds
- Provides fast and convenient built-in charging through two future-proof USB Type-C ports, accommodating new and upcoming devices without an adapter
- Helpful indicator light lets you see charging status at a glance. Light glows yellow while charging is in progress, and shows green once the device battery is sufficiently charged
- Includes multiple layers of overcurrent protection, ensuring the outlet and your favorite devices can charge at optimal levels without risk of damage
- All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect
- Replaces a traditional outlet easily, in as little as 10 minutes, with features like scalloped cover design and posted side-wire terminal screws for faster installation
- More color options available to fit any style, including finishes to match current hardware and lighting trends
Specifications
Color | Gray | ||
Type | Tamper-Resistant, USB | ||
Finish | Matte | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-C Charging | ||
Outlet Type | USB-Charging | ||
UPC Number | 785007297751 |
Product Depth US | 1.42 in | ||
Product Height US | 2.63 in | ||
Product Width US | 1.69 in |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Amperage | 20 A | ||
Connection | USB Type C/C | ||
Current Rating | 20 A | ||
USB Amperage | 6 A | ||
Indoor/Outdoor | Indoor | ||
USB Power Output | 30 W | ||
Mounting Type | Box | ||
Number of USBs | 2 |
Resources
Brochure
Sell Sheet
Guide Form Specifications
Premium Content
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I’ve had this outlet for about two years. All of a sudden, the usb c ports stopped working. The outlets are fine. Is there a fix or is this unit just dead?
Do you make a GFCI version of this outlet?
Product description says “industry-leading 6.0A of our Ultra-Fast line and a whopping 30W of power courtesy of advanced Power Delivery”. 6 A is never allowed by USB Power Delivery, and 30 W PD is by definition 15 V × 2 A. Which part is false?
We are a design and build company looking for a dealer who can provide us with samples and finishes of switches, dimmers and outlets. We do medium andhigh-end residential projects. Can any sales rep contact us? Thank you.
Do you offer a 15A device with double USB-C with Power Delivery for 30W (or even ideally 60W)? Thanks.
What is the DC output voltage of the USB-C ports? None of the documentation specifies what this value is.
Why don't you list the output voltage on the product page or in any of the myriad online documentation? I needed a 20v Power Delivery device but only found out via the installation instructions after purchase that it does not support the 20v profile.
Do you make a USB A/C version of this?
Bazaarvoice SAP Hybris Integration Version 2.8.1